![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXS Series Air Slide Table
●Integrated with a worktable in a compact manner
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
Field | Value | Value Details |
---|---|---|
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M Thread(Φ6~Φ16),Rc(Φ20~Φ25) |
Cylinder Stroke | 75 | Standard Stroke 75 mm |
Adjuster Option | AS | Extension end adjuster |
Functional Option | - | Standard |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
![]() |
MXS16-PS | Replacement Parts Seal Kit |
- | MXS16R-PS | Replacement Parts Seal Kit |
- | MXS16P-PS | Replacement Parts Seal Kit |