![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXS□L Series Air Slide Table(Symmetric Type)
●Integrated with a worktable in a compact manner
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
Field | Value | Value Details |
---|---|---|
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | M Thread(Φ6~Φ16),Rc(Φ20~Φ25) |
Cylinder Stroke | 75 | Standard Stroke 75 mm |
Adjuster Option | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
MXS12-PS | Replacement Parts Seal Kit |
![]() |
MXS16-PS | Replacement Parts Seal Kit |
![]() |
MXS20-PS | Replacement Parts Seal Kit |
- | MXS25-PS | Replacement Parts Seal Kit |
- | MXS6-PS | Replacement Parts Seal Kit |
![]() |
MXS8-PS | Replacement Parts Seal Kit |
![]() |
MXS-A1227 | Adjustment Bolt |
![]() |
MXS-A1227-X11 | Adjustment Bolt |
![]() |
MXS-A1227-X12 | Adjustment Bolt |
![]() |
MXS-A1627 | Adjustment Bolt |
![]() |
MXS-A1627-X11 | Adjustment Bolt |
![]() |
MXS-A1627-X12 | Adjustment Bolt |
![]() |
MXS-A2027 | Adjustment Bolt |
![]() |
MXS-A2027-X11 | Adjustment Bolt |
![]() |
MXS-A2027-X12 | Adjustment Bolt |
![]() |
MXS-A2527 | Adjustment Bolt |
![]() |
MXS-A2527-X11 | Adjustment Bolt |
![]() |
MXS-A2527-X12 | Adjustment Bolt |
![]() |
MXS-A627 | Adjustment Bolt |
![]() |
MXS-A627-X11 | Adjustment Bolt |
![]() |
MXS-A827 | Adjustment Bolt |
![]() |
MXS-A827-X11 | Adjustment Bolt |
![]() |
MXS-A827-X12 | Adjustment Bolt |
![]() |
MXS-AS12L | Stroke Adjuster |
![]() |
MXS-AS12L-X11 | Stroke Adjuster |
![]() |
MXS-AS12L-X12 | Stroke Adjuster |
![]() |
MXS-AS16L | Stroke Adjuster |
![]() |
MXS-AS16L-X11 | Stroke Adjuster |
![]() |
MXS-AS16L-X12 | Stroke Adjuster |
![]() |
MXS-AS20L | Stroke Adjuster |
![]() |
MXS-AS20L-X11 | Stroke Adjuster |
![]() |
MXS-AS20L-X12 | Stroke Adjuster |
![]() |
MXS-AS25L | Stroke Adjuster |
![]() |
MXS-AS25L-X11 | Stroke Adjuster |
![]() |
MXS-AS25L-X12 | Stroke Adjuster |
![]() |
MXS-AS6L | Stroke Adjuster |
![]() |
MXS-AS6L-X11 | Stroke Adjuster |
![]() |
MXS-AS8L | Stroke Adjuster |
![]() |
MXS-AS8L-X11 | Stroke Adjuster |
![]() |
MXS-AS8L-X12 | Stroke Adjuster |
![]() |
MXS-AT12L | Stroke Adjuster |
![]() |
MXS-AT12L-X11 | Stroke Adjuster |
![]() |
MXS-AT12L-X12 | Stroke Adjuster |
![]() |
MXS-AT16L | Stroke Adjuster |
![]() |
MXS-AT16L-X11 | Stroke Adjuster |
![]() |
MXS-AT16L-X12 | Stroke Adjuster |
![]() |
MXS-AT20L | Stroke Adjuster |
![]() |
MXS-AT20L-X11 | Stroke Adjuster |
![]() |
MXS-AT20L-X12 | Stroke Adjuster |
![]() |
MXS-AT25L | Stroke Adjuster |
![]() |
MXS-AT25L-X11 | Stroke Adjuster |
![]() |
MXS-AT25L-X12 | Stroke Adjuster |
![]() |
MXS-AT6L | Stroke Adjuster |
![]() |
MXS-AT6L-X11 | Stroke Adjuster |
![]() |
MXS-AT8L | Stroke Adjuster |
![]() |
MXS-AT8L-X11 | Stroke Adjuster |
![]() |
MXS-AT8L-X12 | Stroke Adjuster |
![]() |
MXS-BS12L | Shock Absorber |
![]() |
MXS-BS16L | Shock Absorber |
![]() |
MXS-BS20L | Shock Absorber |
![]() |
MXS-BS25L | Shock Absorber |
![]() |
MXS-BS8L | Shock Absorber |
![]() |
MXS-BT12L | Shock Absorber |
![]() |
MXS-BT16L | Shock Absorber |
![]() |
MXS-BT20L | Shock Absorber |
![]() |
MXS-BT25L | Shock Absorber |
![]() |
MXS-BT8L | Shock Absorber |
![]() |
RB0805 | Shock Absorbers |
![]() |
RB0806 | Shock Absorbers |
![]() |
RB1007 | Adjusters Shock Absorber (RJ) |
![]() |
RB1411 | Shock Absorbers |
![]() |
RB1412 | Adjusters Shock Absorber (RJ) |