![]() |
Product Part Number: |
Specifications: MXS Series Air Slide Table, Stroke Adjuster (Accessory)
●Integrated with a worktable in a compact manner
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
●An air slide table that is ideal for precision assembly work
●High rigidity and high accuracy
●A smooth movement without looseness has been achieved through the
adoption of a cross roller guide
●Compact and lightweight
●Provides twice the output of a conventional cylinder through the
adoption of the dual rod function
Field | Value | Value Details |
---|---|---|
Adjuster Option | BS | Extension End Absorber |
Bore Size | 8 | Bore Size 8 mm |
Symmetric | - | Standard Type |
Adjustment Range | - | 5 mm |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
![]() |
MXS8-PS | Replacement Parts Seal Kit |
- | MXS8R-PS | Replacement Parts Seal Kit |
- | MXS8P-PS | Replacement Parts Seal Kit |