![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQA Series Air Slide Table Double Ported Type
●Reduced in height: 10% reduction (27 mm: Existing model 30 mm)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
Field | Value | Value Details |
---|---|---|
Bore Size | 8 | Bore Size 8 mm |
Body Option | A | Both Sides Piping Type |
Stroke | 75 | Stroke 75 mm |
Adjuster Option | ZA | Extension End Metal Stopper With Bumper + Retraction End Metal Stopper With Bumper |
Functional Option | - | Without Option |
Auto Switch | M9BL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MXQA-A827 | Rubber Stopper |
![]() |
MXQA-A887 | Metal Stopper With Bumper |
![]() |
MXQA-A838 | Metal Stopper |
![]() |
RJ0603N | Adjusters Shock Absorber (RJ) |
![]() |
MXQA-CS8 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQA-CT8 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQB-A887 | Metal Stopper With Bumper |
![]() |
MXQA-AS8 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT8 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS8 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT8 | Shock Absorber (RJ) Retraction Stroke End |
![]() |
MXQB-CS8 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQB-CT8 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQA-AS12 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT12 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS12 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT12 | Shock Absorber (RJ) Retraction Stroke End |
![]() |
MXQA-A877 | Adjusters Metal Stopper With Bumper |