![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQB Series Air Slide Table Low Thrust With High Rigidity Type
●Reduced in height: 10% reduction (27 mm: Existing model 30 mm)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Body Option | B | Low Thrust With High Rigidity Type Standard Type |
Stroke | 40 | Stroke 40 mm |
Adjuster Option | ZF | Retraction End Rubber Stopper |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
RJ1410N | Adjusters Shock Absorber (RJ) |
![]() |
MXQA-A2027 | Rubber Stopper |
![]() |
MXQA-A2087 | Metal Stopper With Bumper |
![]() |
MXQA-A2038 | Metal Stopper |