![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQA Series Air Slide Table Double Ported Type
●Reduced in height: 10% reduction (27 mm: Existing model 30 mm)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
Field | Value | Value Details |
---|---|---|
Bore Size | 16 | Bore Size 16 mm |
Body Option | A | Both Sides Piping Type |
Stroke | 125 | Stroke 125 mm |
Adjuster Option | ZG | Extension End Shock Absorber RJ + Retraction End Shock Absorber RJ |
Functional Option | 3 | Axial Piping Type |
Auto Switch | M9BW | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MXQA-A1627 | Rubber Stopper |
![]() |
MXQA-A1687 | Metal Stopper With Bumper |
![]() |
MXQA-A1638 | Metal Stopper |
![]() |
RJ1006N | Adjusters Shock Absorber (RJ) |
![]() |
MXQB-CS16 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQB-CT16 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQB-A1687 | Metal Stopper With Bumper |
![]() |
MXQA-AS20 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT20 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS20 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT20 | Shock Absorber (RJ) Retraction Stroke End |
- | MXQA-A1677 | Adjusters Metal Stopper With Bumper |
![]() |
MXQA-CS16 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQA-CT16 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQA-AS16 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT16 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS16 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT16 | Shock Absorber (RJ) Retraction Stroke End |