![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQA Series Air Slide Table Double Ported Type
●Reduced in height: 10% reduction (27 mm: Existing model 30 mm)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
●Product weight: 22% reduction (298 g: Existing model 380 g)
●Allowable kinetic energy: 64% improvement (0.09 J: Existing model
0.054 J)
Field | Value | Value Details |
---|---|---|
Bore Size | 12 | Bore Size 12 mm |
Body Option | A | Both Sides Piping Type |
Stroke | 30 | Stroke 30 mm |
Adjuster Option | Z | Without Adjuster |
Functional Option | - | Without Option |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MXQA-A1227 | Rubber Stopper |
![]() |
MXQA-A1287 | Adjustment Bolt |
![]() |
MXQA-A1238 | Metal Stopper |
![]() |
RJ0805N | Adjusters Shock Absorber (RJ) |
![]() |
MXQA-CS12 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQA-CT12 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQB-A1287 | Metal Stopper With Bumper |
![]() |
MXQA-AS12 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT12 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS12 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT12 | Shock Absorber (RJ) Retraction Stroke End |
![]() |
MXQB-CS12 | Metal Stopper With Bumper Extension Stroke End |
![]() |
MXQB-CT12 | Metal Stopper With Bumper Retraction Stroke End |
![]() |
MXQA-AS16 | Rubber Stopper Extension Stroke End |
![]() |
MXQA-AT16 | Rubber Stopper Retraction Stroke End |
![]() |
MXQA-JS16 | Shock Absorber (RJ) Extension Stroke End |
![]() |
MXQA-JT16 | Shock Absorber (RJ) Retraction Stroke End |
- | MXQA-A1277 | Adjusters Metal Stopper With Bumper |