![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXQ Series Air Slide Table
●Integration of the guide rail and the table
●Uses a recirculating linear guide for high rigidity and high precision
●Uses a recirculating linear guide for high rigidity and high precision
Field | Value | Value Details |
---|---|---|
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | M Thread,Rc |
Symmetric | - | Standard Type |
Cylinder Stroke | 20 | Standard Stroke 20 mm |
Adjuster Option | AS | Extension end adjuster |
Functional Option | - | Standard |
Auto Switch | M9BAL | Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
![]() |
RB0806 | Shock Absorbers |