![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXJ Series Air Slide Table
●Integrated front mounting part and table result in a highly accurate
and rigid top and front mounting surface
●Traveling parallelism: 0.005 mm
●Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
and rigid top and front mounting surface
●Traveling parallelism: 0.005 mm
●Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
Field | Value | Value Details |
---|---|---|
Bore Size | 8 | Bore Size 8 mm |
Symmetric | - | Standard Type |
Cylinder Stroke | 15 | Standard Stroke 15 mm |
Adjuster Option | - | None |
Functional Option | P | Axial Piping Type |
Switch Rail | - | With Magnet And Switch Rail |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MXJ-PLG-M3 | The Dedicated Plug |
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
- | MXJ-AD4-10 | Auto Switch Rail Assembly |
![]() |
MXJ-AD6-10 | Auto Switch Rail Assembly |
- | MXJ-AD6-15 | Auto Switch Rail Assembly |
- | MXJ-AD8-20 | Auto Switch Rail Assembly |
![]() |
MXJ-LP | Stepped Positioning Pin |