![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXH2 Series Compact Slide
●Size Φ25 have been added. [New]
●Same width as size Φ20
Allowable moment: Max. 1.4 times greater than that of size Φ20
●Improved linear guide rigidity reduces the amount of table displacement by 48%
Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
●Max. standard stroke: 150 mm (For Φ20, Φ25)[New]
●Weight: Max. 6% reduction (194 g→182 g)
●Dimensions for mounting and length are equivalent to the existing MXH series
●Same width as size Φ20
Allowable moment: Max. 1.4 times greater than that of size Φ20
●Improved linear guide rigidity reduces the amount of table displacement by 48%
Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
●Max. standard stroke: 150 mm (For Φ20, Φ25)[New]
●Weight: Max. 6% reduction (194 g→182 g)
●Dimensions for mounting and length are equivalent to the existing MXH series
Field | Value | Value Details |
---|---|---|
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 20 | Stroke 20 mm |
Auto Switch | M9BW | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |