![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MXH-Z Series Compact Slide
●Allowable moment Improved by up to 240%
●With new high rigidity linear guide
Allowable moment improvement illustrated below
●The weight has been reduced by incorporating
a new high rigidity linear guide and piston
Weight: 19% reduced (Φ20 -10 stroke)
●Piping is possible in 3 directions
●With new high rigidity linear guide
Allowable moment improvement illustrated below
●The weight has been reduced by incorporating
a new high rigidity linear guide and piston
Weight: 19% reduced (Φ20 -10 stroke)
●Piping is possible in 3 directions
Field | Value | Value Details |
---|---|---|
Bore Size | 16 | Bore Size 16 mm |
Cylinder Stroke | 60 | Standard Stroke 60 mm |
Auto Switch | - | Without Auto Switch (Built-In Magnet) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |