![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSUB Series Rotary Table:High Basic Type Vane Style
●Integration of a table and rotary actuator
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Connection port position: Side ported and axial ported selectable (When a switch
is i
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Connection port position: Side ported and axial ported selectable (When a switch
is i
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch(Built-in Magnet) |
Nominal Size | 3 | MSUB 3 |
Rotation Angle | 90 | 90° |
Vane Type | S | Single Vane |
Connecting Port | - | Side Ported |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | D-LC05 | Lead Wire With Connector |
- | D-LC30 | Lead Wire With Connector |
- | D-LC50 | Lead Wire With Connector |
![]() |
P211070-8 | Auto Switch Block Unit |
![]() |
P211070-9 | Auto Switch Block Unit |
![]() |
P211070-13 | Auto Switch Block Unit |
![]() |
P211090-1 | Auto Switch Unit |
- | MSUBB3 | Rotary Table |