![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSQ Series Rotary Table Rack & Pinion Style With External Shock Absorber
●Integration of a table and a rotary actuator
●Equipped with an angle adjustment mechanism
●Easy alignment when mounting the load and the body
●Built-in shock absorber type or external absorber type selectable
●Equipped with an angle adjustment mechanism
●Easy alignment when mounting the load and the body
●Built-in shock absorber type or external absorber type selectable
Field | Value | Value Details |
---|---|---|
Accuracy | B | Basic Type |
Size | 30 | 30 |
Shock Absorber Type | H | Shock Absorber For High Energy |
Port Location/Rotation | 2 | Standard Type180° |
Made To Order Symbol | - | Standard |
Auto Switch | - | Without Auto Switch Built-In Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order Or Port Type | - | M5(10,20);Rc1/8(30,50) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
P523030-6 | Replacement Parts Seal Kit |
![]() |
RB1007 | Adjusters Shock Absorber (RJ) |