![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSQ Series Rotary Table Rack & Pinion Style MSQB Basic Type
●Integration of a table and a rotary actuator
●Equipped with an angle adjustment mechanism
●Easy alignment when mounting the load and the body
●Built-in shock absorber type or external absorber type selectable
●Equipped with an angle adjustment mechanism
●Easy alignment when mounting the load and the body
●Built-in shock absorber type or external absorber type selectable
Field | Value | Value Details |
---|---|---|
Size | 100 | 100 |
Suffix | R | With Internal Shock Absorber |
Auto Switch | M9B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Port Type | - | M5(10,20);Rc1/8(30,50,70,100,200) |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | P391060-5 | Replacement Parts Seal Kit |