![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MRHQ Series Air Gripper Rotary Gripper
●The gripper function and the rotation function have been integrated in a
compact package
●Possible to grip and reverse the workpiece in conveyor lines with a single
unit
●Rotation range and angle adjustable
compact package
●Possible to grip and reverse the workpiece in conveyor lines with a single
unit
●Rotation range and angle adjustable
Field | Value | Value Details |
---|---|---|
Gripper | Q | Parallel Type: 2 Fingers |
Bore Size | 25 | Bore Size 25 mm |
Action | D | Double Acting |
Rotation Angle | 180 | 180° |
Vane Type | S | Single Vane |
Type of Aauto Switch For Gripper Oopening/Closing | M9BVL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches For Gripper Oopening/Closing | - | 2 pcs. Or None |
Type of Auto Switch For Detecting Rotation | M9BL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches For Detecting Rotation | - | 2 pcs. Or None |