![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MQR Series Low Torque Rotary Joint
●Metal seal type
●Air suppy to rotary/pivot shafts of turntables and robot arms
●Low rotational torque: 0.003 to 0.50 N·m or less
●Operating temperature: -10 to 80°C
●Allowable RPM: 200 to 3000 min-1 (r.p.m)
●Air suppy to rotary/pivot shafts of turntables and robot arms
●Low rotational torque: 0.003 to 0.50 N·m or less
●Operating temperature: -10 to 80°C
●Allowable RPM: 200 to 3000 min-1 (r.p.m)
Field | Value | Value Details |
---|---|---|
Option | F | Flange |
Number Of Circuits | 2 | 2 Circuits |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MQR2-F | Flange Assembly |
- | CHP-20 | Coupling |