![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MK Series Rotary Clamp Cylinder Standard
●Allowable moment of inertia 3 times higher. (The same as the
heavy-duty MK2 series.)
●Possible to mount small auto switches on 4 surfaces
●Mounting dimensions are interchangeable with the MK series
●Consolidated to the New MK series and renewed
heavy-duty MK2 series.)
●Possible to mount small auto switches on 4 surfaces
●Mounting dimensions are interchangeable with the MK series
●Consolidated to the New MK series and renewed
| Field | Value | Value Details |
|---|---|---|
| Mounting Style | F | Rod Side Flange Style |
| Bore Size | 16 | Bore Size 16 mm |
| Port Thread Type | - | M Thread(Φ12~Φ25),Rc(Φ32~Φ63) |
| Clamp Stroke | 10 | 10 mm |
| Rotary Direction | R | Right Rotating |
| Body Option | - | Standard (Female Thread) |
| Auto Switch | - | Without Auto Switch (With Built-in Magnet) *When Made To Order Is XB6 Without Built-in Magnet |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
GR-S-010 | Grease Pack |
|
MKZ-RF016 | Flange |
|
CQSB16-PS | Replacement Parts Seal Kit |
|
MK16Z-GS | Replacement Parts Guide Pin Kit |


