![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MK Series Rotary Clamp Cylinder Standard
●Allowable moment of inertia 3 times higher. (The same as the
heavy-duty MK2 series.)
●Possible to mount small auto switches on 4 surfaces
●Mounting dimensions are interchangeable with the MK series
●Consolidated to the New MK series and renewed
heavy-duty MK2 series.)
●Possible to mount small auto switches on 4 surfaces
●Mounting dimensions are interchangeable with the MK series
●Consolidated to the New MK series and renewed
Field | Value | Value Details |
---|---|---|
Mounting Style | B | Through-hole/Both Ends Tapped Common (Standard) |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | M Thread(Φ12~Φ25),Rc(Φ32~Φ63) |
Clamp Stroke | 10 | 10 mm |
Rotary Direction | L | Left Rotating |
Body Option | - | Standard (Female Thread) |
Auto Switch | M9BW | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CQ-M5X80L | Mounting Bolt |
- | MK2T40-PS | Replacement Parts Seal Kit |
![]() |
MK40Z-GS | Replacement Parts Guide Pin Kit |