![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZL2 Series Air Gripper Parallel Style Linear guide Type Long Stroke Type
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 16 | Bore Size 16 mm |
Action | D | Double Acting |
Finger Option | - | Basic Type |
Body Option | - | Basic Type |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
MHZL16-PS | Replacement Parts Seal Kit |
![]() |
MHZL-A1604 | Replacement Parts Lever Assembly |
- | MHZL-A1603 | Replacement Parts Piston Assembly Set |
![]() |
MHZL-AA1602 | Replacement Parts Finger Assembly |