![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZL2 Series Air Gripper Parallel Style Linear guide Type Long Stroke Type
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 10 | Bore Size 10 mm |
Action | D | Double Acting |
Finger Option | - | Basic Type |
Body Option | - | Basic Type |
Auto Switch | M9BL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
MHZL10-PS | Replacement Parts Seal Kit |
![]() |
MHZL-A1004 | Replacement Parts Lever Assembly |
- | MHZL-A1003 | Replacement Parts Piston Assembly Set |
![]() |
MHZL-AA1002 | Replacement Parts Finger Assembly |