![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear Guide Type Standard Type Bore SizeΦ6
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Action | D | Double Acting |
Finger Option | 2 | Through-Holes In Opening/Closing Direction |
Auto Switch | M9B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | MHZ-A0603 | Replacement Parts Piston Assembly Set |
![]() |
BMG2-012 | Auto Switch Mounting Bracket Assembly |