![]() |
Product Part Number: |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear guide Type Standard Type Bore SizeΦ32-40
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 40 | Bore Size 40 mm |
Action | D | Double Acting |
Finger Option | - | Basic Type |
Auto Switch | M9PWSDPC | 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 3-wire (PNP), In-line, Lead Wire :0.5m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MHZ40-PS | Replacement Parts Seal Kit |
- | MHZ-A4004 | Replacement Parts Lever Assembly |
- | MHZ-A4003 | Replacement Parts Piston Assembly Set |
![]() |
MHZ-A4002 | Replacement Parts Finger Assembly |