![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear guide Type Standard Type Bore SizeΦ32-40
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 32 | Bore Size 32 mm |
Action | D | Double Acting |
Finger Option | - | Basic Type |
Auto Switch | M9BW | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MHZ32-PS | Replacement Parts Seal Kit |
- | MHZ-A3204 | Replacement Parts Lever Assembly |
- | MHZ-A3203 | Replacement Parts Piston Assembly Set |
![]() |
MHZ-A3202 | Replacement Parts Finger Assembly |