![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear guide Type Standard Type Bore SizeΦ10-25
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
| Field | Value | Value Details |
|---|---|---|
| Bore Size | 16 | Bore Size 16 mm |
| Action | D | Double Acting |
| Finger Position/Option | 2 | Standard Side Through-holes In Opening/Closing Direction |
| Body Option | - | Basic Type |
| Auto Switch | - | Without Auto Switch |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Made To Order | - | Standard |


