![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHS4 Series Air Gripper Parallel Style Slide guide Type Round body 4Finger Standard Type
●Vertically compact due to its wedge shaped cam construction
●Optimally holds rectangular workpieces for positioning operations
●Repeatability: ±0.01 mm
●Positioning of rectangular workpieces
●Optimally holds rectangular workpieces for positioning operations
●Repeatability: ±0.01 mm
●Positioning of rectangular workpieces
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Auto Switch | M9BVL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MH-G01 | Grease Pack |
- | MHS25-PS | Replacement Parts Seal Kit |
![]() |
P3316204 | Replacement Parts Finger Assembly |
![]() |
P3316243 | Replacement Parts Cam |
![]() |
MHS-A2501 | Replacement Parts Piston Assembly Set |
- | MHS-A2513-4 | Replacement Parts End Plate Assembly |
![]() |
MHS-A2514 | Replacement Parts Cap |
![]() |
BMG2-012 | Auto Switch Mounting Bracket Assembly |