![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHS4 Series Air Gripper Parallel Style Slide guide Type Round body 4Finger Standard Type
●Vertically compact due to its wedge shaped cam construction
●Optimally holds rectangular workpieces for positioning operations
●Repeatability: ±0.01 mm
●Positioning of rectangular workpieces
●Optimally holds rectangular workpieces for positioning operations
●Repeatability: ±0.01 mm
●Positioning of rectangular workpieces
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MH-G01 | Grease Pack |
- | MHS20-PS | Replacement Parts Seal Kit |
![]() |
P3316104 | Replacement Parts Finger Assembly |
![]() |
P3316143 | Replacement Parts Cam |
![]() |
MHS-A2001 | Replacement Parts Piston Assembly Set |
- | MHS-A2013-4 | Replacement Parts End Plate Assembly |
![]() |
MHS-A2014 | Replacement Parts Cap |