![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHM-X6400 Series Magnet Gripper
●Steel plates can be transferred without a vacuum
Supports workpieces with holes and uneven surfaces where a vacuum pad cannot be used
●Holds workpieces even when air is shut off
●High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm)
●Residual holding force 0.3 N or less (Reduces workpiece release time)
Supports workpieces with holes and uneven surfaces where a vacuum pad cannot be used
●Holds workpieces even when air is shut off
●High holding force: 80 N (Workpiece plate thickness: 0.6 mm), 120 N (Workpiece plate thickness: 1.4 mm)
●Residual holding force 0.3 N or less (Reduces workpiece release time)
Field | Value | Value Details |
---|---|---|
Holding Force | 1 | 80 N |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MHM-A3201-1-X6400 | Bumper Order No. |