![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHL2 Series Air Gripper Parallel Style Wide opening Type Standard Type
●Long strokes
●Ideal for holding large-size workpieces that have dimensional variances
●The double pistons provide a large amount of gripping force
●Built-in dust-protection mechanism
●Ideal for holding large-size workpieces that have dimensional variances
●The double pistons provide a large amount of gripping force
●Built-in dust-protection mechanism
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Port Thread Type | - | Rc |
Opening/Closing Stroke | - | (Φ10:20 mm,Φ16:30 mm,Φ20:40 mm,Φ25:50 mm,Φ32:70 mm,Φ40:100 mm) |
Auto Switch | M9BWZ | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MHL25-PS | Replacement Parts Seal Kit |
![]() |
MHL-A2507 | Replacement Parts Rod Cover Assembly |
![]() |
MHL-A2508 | Replacement Parts Finger Assembly |
![]() |
MHL-A2509 | Replacement Parts Pinion Assembly |
![]() |
MHL-A2517 | Replacement Parts Nut Set |
![]() |
MHL-A2517A | Replacement Parts U Nut Assembly |
![]() |
GR-S-010 | Grease Pack |
![]() |
MHL-A2501 | Replacement Parts Piston Assembly Set |
![]() |
MHL-A2504 | Replacement Parts Rack |
![]() |
BMG2-012 | Auto Switch Mounting Bracket Assembly |