![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHF2 Series Air Gripper Parallel Style Linear guide Type Compact Type
●Φ25 and Φ32 have been added. [New]
High rigidity, Gripping point distance: Max. 170 mm (For Φ32, at 0.4 MPa)
●Height: Max. 66% reducti
Moment reduction when transferring workpieces
72.8 mm → 25 mm(Comparison with our MHZ2 Series equivalent gripping force products)
●3 types of strokes available for each size
Short stroke, Medium stroke, Long stroke
High rigidity, Gripping point distance: Max. 170 mm (For Φ32, at 0.4 MPa)
●Height: Max. 66% reducti
Moment reduction when transferring workpieces
72.8 mm → 25 mm(Comparison with our MHZ2 Series equivalent gripping force products)
●3 types of strokes available for each size
Short stroke, Medium stroke, Long stroke
Field | Value | Value Details |
---|---|---|
Bore Size | 12 | Bore Size 12 mm |
Stroke | - | Short Stroke |
Body Option | - | Axial Piping Type |
Auto Switch | - | Without Auto Switch (Built-in Magnet) *When Made To Order Is X50 Without Built-in Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-L-005 | Grease Pack |
![]() |
MHF-B12 | Bolts Of Body Through-hole Mounting |
![]() |
MHF12-PS | Replacement Parts Seal Kit |
![]() |
MHF-A1202 | Replacement Parts Finger Assembly |