![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHC2 Series Air Gripper Angular Style Standard Type Bore SizeΦ10-25
●A large holding moment is achieved through a double piston construction
●Integral variable throttle
●Integral variable throttle
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Action | S | Single Acting |
Finger Material | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | MHC25-PS | Replacement Parts Seal Kit |
- | MHC-A2503 | Replacement Parts Finger Assembly |
- | MHC-A2502 | Replacement Parts Piston Assembly Set |
- | MHC-A2501 | Replacement Parts Piston Assembly Set |
![]() |
P3311445C | Replacement Parts Piston Assembly Set |
- | MH-A1606 | Replacement Parts Needle Assembly |