![]() |
Product Part Number: |
Specifications: MGZR Series Double Power Cylinder Without Non-rotating Mechanism
●Doubles the output in the extending direction with a unique structure.
A built-in non-rotating mechanism using slide keys allows loads to be mounted directly.
A built-in non-rotating mechanism using slide keys allows loads to be mounted directly.
Field | Value | Value Details |
---|---|---|
Mounting Style | F | Rod Side Flange Style |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Φ20:M5X0.8;Φ25~Φ80:Rc |
Coil Scraper | - | Without no Coil scraper |
Cylinder Stroke | 150 | Standard Stroke 150 mm |
Auto Switch | Z73L | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | MGZ-F04 | Flange Assembly |
- | MGZ40-PS | Replacement Parts Seal Kit |
![]() |
JB80-16-200 | Floating Joint |