![]() |
Product Part Number: |
Specifications: MGQ Series Compact Guide Cylinder
●Air cylinder with an integrated guide achieves lateral load resistance and high non-rotating accuracy
●Suitable for stopper and lifter in the conveyor line
●Suitable for stopper and lifter in the conveyor line
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | M5X0.8(Φ12-16);Rc(Φ20-100) |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Auto Switch | Z73 | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
- | MGQ32-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |