![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGP-Z Series Water Resistant Cylinders Compact Guide Cylinder
●Can be used in environments where contact with water or coolant occurs
●With water-resistant 2-color indication auto switch
●Suitable for factory machinery, food manufacturing machinery, car
washes, etc
●With water-resistant 2-color indication auto switch
●Suitable for factory machinery, food manufacturing machinery, car
washes, etc
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 63 | Bore Size 63 mm |
Thread Type | - | Rc |
Water Resistant Cylinders | R | NBR Seal (Nitrile Rubber) |
Cylinder Stroke | 100 | Stroke 100 mm |
Auto Switch | M9BA | Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | XC6A | Stainless Steel Used On All Standard Iron Parts |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MGP63R-Z-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |