![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGP-Z Series Compact Guide Cylinder
●Weight reduced by up to 24% with a shorter guide rod and thinner plate
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
●Space required between the bottom of the cylinder body and your equipment is
reduced because of guide rod shortened max. 22 mm
●Round type and magnetic field resistant auto switches can be mounted directly without spacer
Field | Value | Value Details |
---|---|---|
Bearing Type | M | Slide Bearing |
Bore Size | 16 | Bore Size 16 mm |
Port Thread Type | - | M5X0.8(Φ12-16);Rc(Φ20-100) |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Stroke Adjustment Symbol | - | None |
Auto Switch | M9BAL | Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MGP16-Z-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |