![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 4/2012, replacement series:MGP_Z →New Series |
Specifications: MGP Series Compact Guide Cylinder
●Lateral load resistance is more than 2 times as much compared to the conventional stopper cylinders by adopting two kinds of guide rod bearings to accommodate various applications. 4 kinds of mountings and 2-direction piping are possible
Field | Value | Value Details |
---|---|---|
Bearing Type | L | Ball Bushing Bearing |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M5X0.8(Φ12-16);Rc(Φ20-100) |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Stroke Adjustment Symbol | - | None |
Auto Switch | - | Without Auto Switch (With Built-in Magnet) *When Made To Order Is XB6 Without Built-in Magnet |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | CD-P11 | Contact Protection Box |
- | CD-P12 | Contact Protection Box |
- | MGP20-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |