![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MGJ Series Miniature Guide Rod Cylinder
●Overall length: 23 + Stroke mm/Width: 29 mm/Height: 14.5 mm (MGJ6)
●Two auto switches can be mounted even for 5 strokes
●Integral wiring/piping to one direction
●Non-rotating accuracy: ±0.1°
●Two auto switches can be mounted even for 5 strokes
●Integral wiring/piping to one direction
●Non-rotating accuracy: ±0.1°
Field | Value | Value Details |
---|---|---|
Bore Size | 6 | Bore Size 6 mm |
Cylinder Stroke | 15 | Standard Stroke 15 mm |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |