![]() |
Product Part Number: |
Specifications: MWB Series Cylinder With Lock Double Acting,Single Rod
●A lock unit has been added. [New]
●A model with a coil scraper and a model with a stainless steel rod have been added. (Made to order) [New]
●Lock can be manually operated with a hexagon wrench.
Easily mounted onto equipment
●Separate construction for improved ease of maintenance
●Holding force improved by 15%
●High stopping accuracy within ±1 mm
●Overall length reduced by 13 mm max.
●A model with a coil scraper and a model with a stainless steel rod have been added. (Made to order) [New]
●Lock can be manually operated with a hexagon wrench.
Easily mounted onto equipment
●Separate construction for improved ease of maintenance
●Holding force improved by 15%
●High stopping accuracy within ±1 mm
●Overall length reduced by 13 mm max.
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | F | Rod Flange |
Bore Size | 63 | Bore Size 63 mm |
Thread Type | - | Rc |
Cylinder Stroke | 600 | Standard Stroke 600 mm |
Suffix | - | Without Rod Boot,Air Cushion |
Pivot Bracket | - | No Bracket |
Rod End Bracket | - | No Bracket |
Auto Switch | P3DWASE | Magnetic Field Resistant 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M12-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.3m, Apply Voltage :DC24V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | X3000 | Dimensionally Compatible With The Mnb Series |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MNB-F06 | Flange Assembly |
- | MWB63-PS | Replacement Parts Seal Kit |
![]() |
GR-S-020 | Grease Pack |
![]() |
NT-05 | Rod End Nut Material:Carbon Steel |