![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSUB Series Rotary Table:High Basic Type Vane Style
●Integration of a table and rotary actuator
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Connection port position: Side ported and axial ported selectable (When a switch
is i
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Connection port position: Side ported and axial ported selectable (When a switch
is i
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch(Built-in Magnet) |
Nominal Size | 20 | MSUB 20 |
Rotation Angle | 90 | 90° |
Vane Type | S | Single Vane |
Connecting Port | - | Side Ported |
Auto Switch | T79Z | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | S | 1 pc. |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | D-LC05 | Lead Wire With Connector |
- | D-LC30 | Lead Wire With Connector |
- | D-LC50 | Lead Wire With Connector |
![]() |
P211060-8 | Auto Switch Block Unit |
![]() |
P211080-1 | Auto Switch Unit |
- | MSUBB20 | Rotary Table |