![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MSUA Series Rotary Table:High Precision Type Vane Style
●Integration of a table and rotary actuator
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Table deflection accuracy: 0.03 mm or less (MSUA)
●Connection port position: Side ported and axial ported selectable (When a switch
is installed, side ported only.)
●Possible to move the auto switch mounting position as desired
●With auto switch (Series MDSU: MDSUA, MDSUB)
●Angle adjustable, ±5º at each rotation end (Double: ±2.5º)
●Table deflection accuracy: 0.03 mm or less (MSUA)
●Connection port position: Side ported and axial ported selectable (When a switch
is installed, side ported only.)
●Possible to move the auto switch mounting position as desired
●With auto switch (Series MDSU: MDSUA, MDSUB)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch(Built-in Magnet) |
Nominal Size | 1 | MSUA 1 |
Rotation Angle | 90 | 90° |
Connecting Port | - | Side Ported |
Auto Switch | T99 | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | D-LC05 | Lead Wire With Connector |
- | D-LC30 | Lead Wire With Connector |
- | D-LC50 | Lead Wire With Connector |
![]() |
P211070-8 | Auto Switch Block Unit |
![]() |
P211070-9 | Auto Switch Block Unit |
![]() |
P211070-13 | Auto Switch Block Unit |
![]() |
P211070-1 | Auto Switch Unit |