![]() |
Product Part Number: Manufacture discontinued since 10/2022, replacement series:MWB →New Series |
Specifications: MNB Series Cylinder With Lock Double Acting,Single Rod
●Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
●With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
●With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | F | Rod Side Flange Style |
Bore Size | 100 | Bore Size 100 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 550 | |
Suffix For Cylinder | - | Without Rod Boot |
Lock Direction | D | Both Directions |
Auto Switch | M9BWL | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | 4 | |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
MB-F10 | Flange Assembly |
![]() |
CD-M08 | Clevis Pin And Knuckle Pin |
![]() |
I-10M | I Type Single Knuckle Joint |
![]() |
Y-10M | Y Type Double Knuckle Joint |
![]() |
NT-10 | Rod End Nut Material:Carbon Steel |
- | MB1-100Z-PS | Seal Kit |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |