![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MB-Z Series Air Cylinder: Standard Type Double Acting, Single Rod
●Reduced weight by changing the shape of the rod cover and head
cover. Max. 10% lighter
●Part numbers with rod end bracket and/or pivot bracket available (Not
necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series MDB-Z: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
cover. Max. 10% lighter
●Part numbers with rod end bracket and/or pivot bracket available (Not
necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series MDB-Z: MDB, MDBW, MDBK, MDBKW, MDBB, MDB□Q)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | L | Axial Foot Style |
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 500 | Standard Stroke 500 mm |
Suffix For Cylinder | - | None Rod Boot,Air Cushion |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | None Rod Boot,Air Cushion |
Accessories1 | - | No Bracket |
Accessories2 | - | No Bracket |
Auto Switch | M9NWL | 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
MB-L03 | Foot Bracket |
![]() |
NT-03 | Rod End Nut Material:Carbon Steel |
![]() |
MB32Z-PS | Seal Kit |