![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MB1-Z Series Square Tube Type Air Cylinder:Standard Type Double Acting,Single Rod
●Weight: 10% lighter (Φ50-100 stroke)
Reduced weight by changing the shape of the rod cover and head cover
●Can mount small auto switches on 4 surfaces
●Fastener on auto switch mounting groove for dust-prevention (Option)
●With auto switch (Series MDB1: MDB1, MDB1W, MDB1K)
Reduced weight by changing the shape of the rod cover and head cover
●Can mount small auto switches on 4 surfaces
●Fastener on auto switch mounting groove for dust-prevention (Option)
●With auto switch (Series MDB1: MDB1, MDB1W, MDB1K)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Bore Size | 63 | Bore Size 63 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Suffix For Cylinder | - | None Rod Boot,Air Cushion |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | None Rod Boot,Air Cushion |
Accessories1 | - | No Bracket |
Accessories2 | - | No Bracket |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
NT-05 | Rod End Nut Material:Carbon Steel |
- | MB1-63Z-PS | Seal Kit |