![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LEY Series Electric Actuator/Rod Type Step Motor(Servo 24 VDC)/Servo Motor(24 VDC)
Series LEY Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
●Long stroke: Max. 500 mm
●Direct mounting: 3 directions, Bracket mounting: 3 types
●Auto switch can be mounted
●Speed control/Positioning: Max. 64 points
●Either positioning or pushing control can be selected
Possible to hold the actuator with the rod pushing to a workpiece, etc
●Positioning repeatability: ±0.02 mm or less
●Dust/Drip proof (IP65) specification
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEY AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration compatible (5,000 mm/S2)
●Pulse input type
●With internal absolute encoder
●Positioning repeatability: ±0.02 mm or less
●Dust/Drip proof (IP65) specification
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
●Long stroke: Max. 500 mm
●Direct mounting: 3 directions, Bracket mounting: 3 types
●Auto switch can be mounted
●Speed control/Positioning: Max. 64 points
●Either positioning or pushing control can be selected
Possible to hold the actuator with the rod pushing to a workpiece, etc
●Positioning repeatability: ±0.02 mm or less
●Dust/Drip proof (IP65) specification
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEY AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration compatible (5,000 mm/S2)
●Pulse input type
●With internal absolute encoder
●Positioning repeatability: ±0.02 mm or less
●Dust/Drip proof (IP65) specification
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
Field | Value | Value Details |
---|---|---|
Size | 40 | 40 |
Motor Mounting Position | - | Top Mounting |
Motor Type | - | Step Motor (Servo 24 VDC) |
Lead | C | Size16: 2.5 mm, Size25: 3 mm, Size32: 4 mm |
Stroke | 100 | Stroke 100 mm |
Motor Option | - | Without Lock |
Rod End Thread | M | Rod End Male Thread |
Mounting Style | - | Both Ends Tapped Style/Body Bottom Tapped Style |
Actuator Cable Type | S | Standard Cable |
Actuator Cable Length | 5 | 5 m |
Controller Type | AN | LECPA Pulse Input Type NPN |
I/O Cable Length, Communication Plug | 1 | 1.5 m |
Controller Mounting | - | Screw Mounting |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
I-G02 | Single Knuckle Joint |
![]() |
I-G04 | Single Knuckle Joint |
![]() |
IY-G02 | Knuckle Pin |
![]() |
IY-G04 | Knuckle Pin |
![]() |
LE-CA-1 | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-1-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-3 | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-3-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-5 | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-5-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-8 | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-8-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-A | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-A-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-B-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-C | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CA-C-B | Robotic cable for servo motor (24 VDC) (For LECA6 ) |
![]() |
LE-CP-1 | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-1-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-1-B-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-1-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-3 | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-3-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-3-B-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-3-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-5 | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-5-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-5-B-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-5-S | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-8 | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-8-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-A | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-A-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-B-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-C | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LE-CP-C-B | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |
![]() |
LEY-D016 | Double Clevis (For LEY) |
![]() |
LEY-D025 | Double Clevis (For LEY) |
![]() |
LEY-D032 | Double Clevis (For LEY) |
![]() |
LEY-F016 | Flange Type (For LEY) |
![]() |
LEY-F025 | Flange Type (For LEY) |
![]() |
LEY-F032 | Flange Type (For LEY) |
![]() |
LEY-L016 | Foot (For LEY) |
![]() |
LEY-L025 | Foot (For LEY) |
![]() |
LEY-L032 | Foot (For LEY) |
- | LEY-U025 | Plug Connector (For LEY) |
![]() |
NT-02 | Rod End Nut Material:Carbon Steel |
![]() |
NT-04 | Rod End Nut Material:Carbon Steel |
![]() |
YA-03 | Type A Mounting Bracket |
![]() |
YB-03 | Type B Mounting Bracket |
![]() |
Y-G02 | Double Knuckle Joint |
![]() |
Y-G04 | Double Knuckle Joint |
![]() |
LE-D-2-4 | Belt (For LEY) |