![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LVD Series Air Operated Chemical Liquid Valve Compact Type Insert Bushing,Integral Fitting Type
●Actuator material:Use of PVDF resin models added[New]
●Compact and space-saving types
●Body:New PFA、Diaphragm: PTFE、Actuator section:PPS
●Piping can be connected from 4 directions
●Up to 29% reduction in dimensions on piping side(SMC comparison)
●Compact and space-saving types
●Body:New PFA、Diaphragm: PTFE、Actuator section:PPS
●Piping can be connected from 4 directions
●Up to 29% reduction in dimensions on piping side(SMC comparison)
Field | Value | Value Details |
---|---|---|
Body Class | 1 | Body Class:1;Orifice Dia.:Φ2 |
Valve Type | 0 | N.C. |
Applicable Tubing Size | 03 | Metric Size:3X2;Inch Size:1/8"X0.086" |
Port B (OUT) Different Dia. Size | - | Ports A & B Same Size |
Pilot Port Type | - | Body Class1,Type:One-touch Fitting For Φ4;Body Class2·3·4·5,Type:One-touch Fitting For Φ6 |
Pilot Port Position | - | Position 1 |
Material | - | Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE |
Option | - | None |