![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LQ1 Series Fluoropolymer Fittings Hyper Fittings Threaded Connection
●Material: New PFA
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
| Field | Value | Value Details |
|---|---|---|
| Fitting Type | L | Elbow |
| Size | 31 | Applicable Tubing Size(mm):10X8; Port Size:1/4" |
| For Different Diameter (On B Side) | - | - |
| Piping Type | M | Male |
| Thread Type | - | R,Rc |
| Packaging | - | Clean Packaging Equivalent To ISO Class 5 |


