![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LEPY Series Electric Actuator Miniature Rod Type Step Motor (Servo 24 VDC)
●Compact and lightweight
W 20.5 mm x H 30 mm x L 125.6 mm, weight 240 g
●Max. pushing force: 50 N
●Positioning repeatability: ±0.05 mm
●Possible to set position, speed and force (64 points)
●Max. speed (Horizontal): 350 mm/s
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECP1, LECPA, LECP6(Manufacture Discontinued), LECPMJ(Manufacture Discontinued)
W 20.5 mm x H 30 mm x L 125.6 mm, weight 240 g
●Max. pushing force: 50 N
●Positioning repeatability: ±0.05 mm
●Possible to set position, speed and force (64 points)
●Max. speed (Horizontal): 350 mm/s
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECP1, LECPA, LECP6(Manufacture Discontinued), LECPMJ(Manufacture Discontinued)
Field | Value | Value Details |
---|---|---|
Size | 10 | 10 |
Motor size | - | Basic Style |
Lead Screw Type | K | LEPY6: 4 mm, LEPY10: 5 mm |
Stroke | 25 | Stroke 25 mm |
Motor Cable Entry | - | Top Entry |
Actuator Cable Type | R | Robotic Cable (Flexible Cable) |
Actuator Cable Length | A | 10 m |
Controller Type | - | Without Controller |
I/O Cable Length, Communication Plug | - | Without Cable, Without Communication Plug Connector |
Controller Mounting | - | Screw Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
LE-CP-A | Electric Actuator Cable For Step Motor(Servo 24 VDC) (For JXCE1/91/P1/D1/L□/M1) |