![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LEKFS□G Series Electric Actuator/High Rigidity High Precision Slider Type Battery-less Absolute (Step Motor 24 VDC) High Performance
●Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)
●Circular arc grooves allow for high rigidity and high precision.
●Moment resistance: Improved by up to 61%
●Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries
●Compatible controllers:JXC5H, JXC6H, JXCEH, JXC9H, JXCPH
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)
●Circular arc grooves allow for high rigidity and high precision.
●Moment resistance: Improved by up to 61%
●Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries
●Compatible controllers:JXC5H, JXC6H, JXCEH, JXC9H, JXCPH
Field | Value | Value Details |
---|---|---|
Size | 25 | 25 |
Motor Mounting Position | R | Right Side Parallel |
Motor Type | G | High Performance Type Battery-less Absolute (Step Motor 24 VDC) |
Lead | H | LEKFS25:20 mm、LEKFS32:24 mm、LEKFS40:30 mm |
Stroke | 200 | Stroke 200 mm |
Motor Option | - | Without Lock |
Grease Application (Seal Band Part) | - | With |
Actuator Cable Type/Length | - | Without Cable |
Controller Type | - | Without Controller |
Number Of Axes/Special Specification | - | Without Controller |
Mounting | - | Without Controller |
I/O Cable Length | - | Without Cable |