![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LEFS Series Electric Actuator/Slider Type Ball Screw Drive Step Motor (Servo 24 VDC) Applicable To The JXC□ Series
Series LEFS Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
●Max. work load: 65 kg
●Positioning repeatability: ±0.02 mm
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEFS AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration/deceleration(20000mm/S2)
●Pulse input type
●With internal absolute encoder (For the LECSB/C/S)
●Positioning repeatability: ±0.01 mm (High precision type)
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
●Max. work load: 65 kg
●Positioning repeatability: ±0.02 mm
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEFS AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration/deceleration(20000mm/S2)
●Pulse input type
●With internal absolute encoder (For the LECSB/C/S)
●Positioning repeatability: ±0.01 mm (High precision type)
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
Field | Value | Value Details |
---|---|---|
Accuracy | - | Basic Style |
Size | 25 | 25 |
Motor Mounting Position | - | In-line |
Motor Type | - | Step Motor (Servo 24 VDC) |
Lead | H | Size25:20mm,Size32:24mm,Size40:30mm |
Stroke | 250 | Stroke 250 mm |
Motor Option | - | Without Option |
Auto Switch Mounting Bracket | - | None |
Grease Application (Seal Band Part) | - | With |
Positioning Pin Hole | - | Housing B Bottom |
Actuator Cable Type/Length | R5 | Robotic Cable 5 m |
Communication Protocol | CP | PROFINET |
Number Of Axes/Special Specification | 1 | Number Of Axis:For Single Axis、Specification:Standard |
Mounting | 7 | Screw Mounting |
Communication Plug Connector I/O Cable | - | Without Controller Or Without Plug Connector |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
JXC-W2A-C | Communication Cable for controller setting (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
LEC-W2-U | USB cable for controller setting (For LEC/LATC) |
![]() |
JXC-CPW | Power Supply Plug (For JXCE1/91/P1/D1/L□/M1 ) |
![]() |
P5062-5 | Conversion Cable (For JXCE1/91/P1/D1/L1) |