![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LEFS Series Electric Actuator/Slider Type Ball Screw Drive Step Motor (Servo 24 VDC)/Servo Motor (24 VDC)
Series LEFS Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
●Max. work load: 65 kg
●Positioning repeatability: ±0.02 mm
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEFS AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration/deceleration(20000mm/S2)
●Pulse input type
●With internal absolute encoder (For the LECSB/C/S)
●Positioning repeatability: ±0.01 mm (High precision type)
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
●Max. work load: 65 kg
●Positioning repeatability: ±0.02 mm
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible controllers: JXC51, JXC61, JXCE1, JXC91, JXCP1, JXCD1, JXCL1, JXCM1, LECA6, LECP1, LECPA, LECP6 (Manufacture Discontinued), LECPMJ (Manufacture Discontinued)
Series LEFS AC Servo Motor
●High output motor (100/200/400 W)
●Improved high speed transfer ability
●High acceleration/deceleration(20000mm/S2)
●Pulse input type
●With internal absolute encoder (For the LECSB/C/S)
●Positioning repeatability: ±0.01 mm (High precision type)
●Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS only)
●Compatible drivers: LECSA, LECSB(-T), LECSC(-T), LECSS, LECSS-T, LECSN-T, LECY□, LECSB-S (Manufacture Discontinued), LECSC-S (Manufacture Discontinued), LECSS-S (Manufacture Discontinued)
Field | Value | Value Details |
---|---|---|
Accuracy | - | Basic |
Size | 25 | 25 |
Motor Mounting Position | - | In-line |
Motor Type | - | Step Motor (Servo 24 VDC) |
Lead | B | Size16:5 mm, Size25:6 mm, Size32:8 mm, Size40:10 mm |
Stroke | 450 | Stroke 450 mm |
Motor Option | - | Without Lock |
Auto Switch Mounting Bracket | - | None |
Grease Application (Seal Band Part) | - | With |
Positioning Pin Hole | - | Housing B Bottom |
Actuator Cable Type | - | Without Cable |
Actuator Cable Length | - | Without Cable |
Controller Type | - | Without Controller |
I/O Cable Length, Communication Plug | - | Without Cable, Without Communication Plug Connector |
Controller Mounting | - | Screw Mounting |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
LEC-NFA | Noise Filter Assembly(For LECP/LECA) |
- | LEC-W2 | Controller Setting Kit (For LEC/LATC) |
![]() |
LEC-W2-C | Controller Setting Communication Cable (For LEC) |
![]() |
LEC-W2-U | USB cable for controller setting (For LEC/LATC) |
![]() |
LEC-CK1-1 | Power Supply Cable (For LECP1 ) |
- | LEC-PA-R-332 | Current Limit Resistor(For LECPA) |
- | LEC-PA-R-391 | Current Limit Resistor(For LECPA) |
![]() |
LEC-D-1-1 | Power Supply Plug (For LECP6 ) |