![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LECSA Series AC Servo Motor Driver Incremental Type
●Pulse input type motor driver
●Compatible motor capacity: 100 W,200 W,400 W
●Compatible encoders:
Incremental type
Absolute type
●Servo adjustment using auto gain tuning
●With display setting function
●Positioning by up to 255 point tables
●Compatible motor capacity: 100 W,200 W,400 W
●Compatible encoders:
Incremental type
Absolute type
●Servo adjustment using auto gain tuning
●With display setting function
●Positioning by up to 255 point tables
Field | Value | Value Details |
---|---|---|
Driver Type | A | Pulse Input Type/Positioning Type |
Power Supply Voltage | 1 | 100~120 VAC (50/60 Hz) |
Compatible Motor Type | S3 | AC Servo Motor S3 (Incremental Encoder), Capacity 200W |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
LEC-CSNA-1 | I/O Cable (For LECSA□, LECSC□-S□, LECSC2-T□ ) |
- | LEC-MR-J3USB | Setup Software For USB Cable(For LECSA/LECSB/LECSC/LECSS/LECSB-T/LECSC-T/LECSN-T/LECSS-T) |
![]() |
LE-CSNA | I/O Connector For AC Servo Motor(For LECSA/LECSC-S/LECSC2-T) |